IESNA:LM-63-2002
[TEST]P1390394
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-760-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 70CRI 5700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (70) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26165.5
TILT=NONE
70 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
96.6 128.8 136.8 144.9 152.9 169.0 185.1 201.2 217.3 241.5 273.6 321.9 410.5 507.1 515.1 507.1 515.1 571.4 788.7 1295.8 1762.6 2044.3 2076.5 1979.9 
1939.7 1408.5 1142.9 981.9 893.4 804.8 716.3 603.6 386.3 177.1 72.4 8.0 0.0 0.0 
96.6 128.8 136.8 152.9 161.0 185.1 201.2 233.4 257.6 305.8 418.5 635.8 957.8 1142.9 1279.7 1464.8 1762.6 2406.5 3943.7 6527.3 9521.3 10205.4 
9167.2 7694.3 7283.8 5851.2 4265.7 3026.2 2084.5 1480.9 1054.3 796.8 378.3 201.2 72.4 8.0 0.0 0.0 
96.6 128.8 136.8 152.9 177.1 201.2 233.4 305.8 466.8 1022.2 1939.7 3082.6 4112.8 5255.6 6382.4 7597.7 9062.6 12040.5 18913.8 27155.5 
31735.0 32411.1 31171.6 29924.1 29513.7 28547.8 26736.9 22881.7 16072.7 9102.8 4386.4 1682.1 523.1 265.6 88.5 8.0 0.0 0.0 
96.6 120.7 128.8 152.9 185.1 217.3 281.7 426.6 1046.3 2905.5 5110.8 7251.7 9521.3 11155.1 12958.0 14688.4 17948.0 25320.4 34809.5 
43526.0 46367.1 47196.1 47397.3 48427.5 48757.5 49071.4 45159.8 35662.7 26946.2 18728.7 12764.8 3710.3 1038.2 297.8 64.4 8.0 0.0 
0.0 
96.6 112.7 128.8 152.9 185.1 225.4 305.8 595.6 1810.9 4708.3 8177.2 10937.8 13127.0 15267.9 17883.6 20781.1 26028.7 36741.2 51711.3 
59301.0 61836.2 62335.2 64355.4 66520.4 66657.2 64291.0 55968.9 45023.0 34841.7 28362.7 18600.0 5762.7 1899.4 402.4 80.5 8.0 0.0 
0.0 
96.6 104.6 120.7 144.9 185.1 225.4 330.0 643.9 2358.2 5963.9 9795.0 12306.1 14479.2 17135.1 20080.9 23710.7 30358.7 42922.4 58520.3 
65989.2 69216.6 71019.5 74351.5 75985.4 75792.2 71904.8 61852.3 49256.5 41393.2 33771.3 20539.6 8056.5 2567.5 394.4 80.5 0.0 
0.0 0.0 
96.6 96.6 112.7 136.8 177.1 217.3 297.8 595.6 2036.3 5086.6 8306.0 10994.2 12982.1 14913.8 17424.9 20427.0 25417.0 35727.1 50399.4 
58359.3 60476.0 60934.8 62584.7 64258.8 64435.9 61643.1 53417.5 43389.2 34270.3 27582.0 18294.1 5996.1 2591.6 539.2 72.4 0.0 0.0 
0.0 
96.6 96.6 112.7 136.8 169.0 209.3 265.6 434.6 1207.3 2969.9 5336.1 7549.4 9577.7 11018.3 12483.1 14149.2 16797.1 23815.4 34399.1 
42745.3 45481.8 46053.2 46262.5 47035.1 47397.3 47437.5 43099.4 34713.0 25964.3 18889.7 12789.0 4112.8 1577.5 394.4 56.3 0.0 0.0 
0.0 
96.6 96.6 112.7 128.8 152.9 185.1 217.3 281.7 458.8 1134.8 2124.8 3291.8 4346.2 5295.9 6374.4 7525.3 8829.1 11887.6 18430.9 27461.3 
31839.7 32378.9 30898.0 29537.8 29111.2 27718.9 25618.2 20861.6 15050.6 9070.6 4644.0 1883.3 627.8 297.8 88.5 0.0 0.0 0.0 
96.6 88.5 104.6 120.7 136.8 152.9 185.1 201.2 233.4 297.8 434.6 700.2 990.0 1150.9 1303.8 1545.3 1899.4 2462.8 3774.7 6849.2 10052.5 10672.2 
9231.6 7565.5 7251.7 5489.0 3984.0 2647.9 1778.7 1352.1 1094.6 869.2 466.8 217.3 64.4 0.0 0.0 0.0 
96.6 88.5 96.6 112.7 128.8 144.9 161.0 177.1 193.2 217.3 249.5 305.8 410.5 507.1 507.1 499.0 523.1 571.4 716.3 1295.8 2028.2 2205.3 1988.0 1738.5 
1682.1 1263.6 1030.2 909.5 845.1 812.9 756.6 676.1 491.0 193.2 56.3 0.0 0.0 0.0 
96.6 88.5 96.6 104.6 120.7 136.8 144.9 161.0 161.0 177.1 193.2 217.3 233.4 281.7 297.8 289.7 257.6 249.5 257.6 265.6 273.6 305.8 354.1 394.4 394.4 458.8 
507.1 539.2 563.4 555.3 547.3 482.9 410.5 233.4 56.3 0.0 0.0 0.0 
96.6 80.5 88.5 96.6 104.6 112.7 120.7 120.7 120.7 128.8 128.8 136.8 144.9 144.9 144.9 152.9 152.9 161.0 152.9 144.9 144.9 144.9 144.9 144.9 152.9 177.1 
201.2 209.3 217.3 233.4 273.6 313.9 305.8 241.5 88.5 0.0 0.0 0.0 
96.6 80.5 80.5 88.5 88.5 88.5 96.6 96.6 96.6 96.6 96.6 104.6 96.6 96.6 96.6 96.6 96.6 96.6 104.6 104.6 112.7 112.7 112.7 120.7 120.7 136.8 
161.0 177.1 185.1 185.1 169.0 144.9 136.8 112.7 64.4 0.0 0.0 0.0 
96.6 72.4 72.4 72.4 72.4 80.5 72.4 72.4 72.4 72.4 72.4 72.4 72.4 72.4 64.4 64.4 64.4 64.4 64.4 56.3 64.4 72.4 88.5 96.6 96.6 104.6 96.6 80.5 72.4 56.3 48.3 40.2 24.1 8.0 0.0 
0.0 0.0 0.0 
96.6 72.4 64.4 64.4 64.4 64.4 64.4 56.3 56.3 56.3 48.3 48.3 40.2 40.2 32.2 32.2 24.1 32.2 40.2 48.3 40.2 24.1 16.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.6 72.4 64.4 64.4 56.3 56.3 56.3 48.3 48.3 40.2 32.2 24.1 16.1 16.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.6 64.4 56.3 56.3 48.3 48.3 48.3 40.2 40.2 24.1 16.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.6 64.4 56.3 48.3 40.2 40.2 32.2 32.2 16.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.6 64.4 48.3 40.2 32.2 32.2 24.1 16.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.6 56.3 48.3 40.2 32.2 32.2 24.1 16.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.6 56.3 48.3 40.2 32.2 24.1 16.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.6 56.3 48.3 32.2 24.1 16.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.6 56.3 40.2 32.2 24.1 16.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.6 56.3 40.2 32.2 24.1 16.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.6 56.3 40.2 32.2 24.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.6 64.4 48.3 40.2 24.1 16.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.6 72.4 56.3 48.3 40.2 24.1 16.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.6 88.5 72.4 64.4 56.3 48.3 40.2 24.1 16.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.6 104.6 96.6 88.5 80.5 72.4 64.4 56.3 48.3 32.2 24.1 16.1 16.1 8.0 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
96.6 112.7 104.6 96.6 88.5 80.5 80.5 72.4 56.3 48.3 32.2 32.2 24.1 24.1 16.1 16.1 16.1 8.0 8.0 8.0 8.0 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 8.0 8.0 0.0 
0.0 0.0 
96.6 120.7 112.7 104.6 96.6 96.6 88.5 80.5 72.4 56.3 48.3 40.2 32.2 32.2 24.1 24.1 24.1 16.1 16.1 16.1 16.1 16.1 16.1 8.0 8.0 8.0 8.0 8.0 8.0 8.0 8.0 8.0 8.0 16.1 16.1 
8.0 8.0 0.0 
96.6 128.8 120.7 112.7 112.7 104.6 104.6 104.6 88.5 80.5 64.4 56.3 56.3 48.3 40.2 40.2 32.2 32.2 32.2 32.2 32.2 24.1 24.1 24.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 24.1 24.1 24.1 
24.1 24.1 24.1 0.0 
96.6 128.8 120.7 120.7 120.7 112.7 112.7 112.7 104.6 96.6 88.5 72.4 64.4 64.4 56.3 56.3 48.3 48.3 48.3 48.3 40.2 32.2 32.2 24.1 24.1 24.1 24.1 24.1 24.1 24.1 24.1 24.1 24.1 24.1 
24.1 24.1 24.1 0.0 
96.6 120.7 112.7 112.7 112.7 112.7 112.7 112.7 112.7 96.6 88.5 80.5 80.5 72.4 72.4 64.4 64.4 64.4 64.4 56.3 56.3 48.3 40.2 32.2 32.2 24.1 24.1 24.1 24.1 24.1 24.1 24.1 24.1 
24.1 24.1 24.1 24.1 0.0 
96.6 120.7 112.7 112.7 104.6 104.6 104.6 96.6 96.6 96.6 88.5 88.5 88.5 80.5 80.5 80.5 80.5 80.5 88.5 96.6 88.5 72.4 64.4 56.3 56.3 48.3 48.3 40.2 40.2 
48.3 40.2 32.2 24.1 24.1 16.1 16.1 16.1 0.0 
96.6 112.7 112.7 104.6 104.6 104.6 104.6 104.6 96.6 96.6 96.6 96.6 96.6 96.6 96.6 104.6 104.6 104.6 104.6 104.6 104.6 112.7 128.8 144.9 152.9 152.9 
136.8 120.7 112.7 96.6 88.5 80.5 72.4 48.3 32.2 16.1 8.0 0.0 
96.6 120.7 112.7 112.7 112.7 112.7 120.7 112.7 112.7 112.7 120.7 120.7 120.7 120.7 120.7 128.8 128.8 136.8 136.8 144.9 144.9 152.9 152.9 161.0 161.0 177.1 
201.2 217.3 217.3 209.3 201.2 185.1 177.1 152.9 96.6 16.1 8.0 0.0 
96.6 120.7 128.8 128.8 128.8 136.8 136.8 144.9 144.9 144.9 152.9 161.0 161.0 161.0 169.0 177.1 185.1 193.2 185.1 177.1 169.0 177.1 177.1 185.1 193.2 225.4 
249.5 257.6 273.6 289.7 330.0 370.2 354.1 289.7 104.6 16.1 0.0 0.0 
96.6 128.8 136.8 136.8 144.9 161.0 169.0 177.1 185.1 201.2 217.3 233.4 257.6 297.8 321.9 305.8 289.7 281.7 281.7 297.8 305.8 338.0 426.6 450.7 458.8 507.1 
539.2 555.3 563.4 539.2 515.1 466.8 386.3 209.3 80.5 8.0 0.0 0.0 
96.6 128.8 136.8 144.9 152.9 169.0 185.1 201.2 217.3 241.5 273.6 321.9 410.5 507.1 515.1 507.1 515.1 571.4 788.7 1295.8 1762.6 2044.3 2076.5 1979.9 
1939.7 1408.5 1142.9 981.9 893.4 804.8 716.3 603.6 386.3 177.1 72.4 8.0 0.0 0.0 
